(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
This translation is a Google translation Terjemahan ini adalah terjemahan Google
While being small in size and low-profile in design with a height of 3 mm, the lock mechanism is powerful in this interface connector. Ideal for use with interfaces of small devices.
[Features]
· Powerful lock mechanism: The design enables resistance against tensive force of 49 N in vertical and horizontal directions, and in the direction of engagement, while the connector is in a mated state.
· Protection is ensured even if sudden impact occurs unexpectedly, enabling worry-free use.
· Prevents reverse entry and diagonal mating: The four upper and lower keys prevent reverse entry and diagonal mating of the connector.
· If diagonal mating occurs, then the construction ensures protection from contact between the receptacle signal portion and the plug. Thus, this connector is ideal for use with peripherals that require frequent insertion and removal.
· Ideal for use with interfaces included in small devices: The plug is 8 mm in thickness and 20 mm in length, making it a natural fit for use with small devices.
· Receptacle is low-profile with a height of 3 mm, and the contact pitch is 0.5 mm. Product can be mounted with a small footprint, helping achieve device miniaturization.
· Wide variety of offerings: Can be used with various types of peripheral device connections. A broad range of offerings includes a sealed plug for data communication, a non-sealed plug for charging, a reverse plug type which supports mounting, a cradle-type that can be used for cradle equipment, and more.
· Cable type can be chosen by the user: Plugs are connected via soldering, so cables can be chosen by the user.
In-stock items are made-to-order, so returns and cancellations are not possible. Thank you for your understanding.
Japanese Only
Part Number
Configured Part Number is shown.
ST40-10S-CV(80)
ST Series list
Rating | Rated Current | 0.5 A (1 A max. can be carried via 4 random contacts) | Operating temperature range: -30°C to +80°C (Note 1) Storage temperature range: -40°C to +85°C |
---|---|---|---|
Rated voltage | 100 V AC |
Item | Standard | Conditions |
---|---|---|
1. Contact resistance | 60 mΩ or less | Measure at 100 DC mA |
2. Insulation resistance: | 1,000 MΩ or more | Measure at 250 V DC |
3. Withstand voltage | There shall be no flashover or dielectric breakdown | Energize at 350 V AC for 1 min. |
4. Total mating / un-mating force | 29.4 N or less | Use a compatible connector. (not including lock) |
5. Mating cycle | Contact resistance: 100 MΩ mor less | 10,000 times |
6. Shock resistance | There shall be no electrical discontinuity for 10 μs or greater. Contact resistance: 100 MΩ mor less | Acceleration: 490 m/s2, Duration: 11 ms Half sine wave, Three times each in 3 directions |
7. Temperature cycle | Contact resistance: 100 mΩ or less Insulation resistance: 1,000 MΩ or more | Test in 5 cycles at temperatures of -55 > 5 to 35 > 85 > 5 to 35°C and at times of 30 mins. > 5 mins. > 30 mins. > 5 mins. |
8. Salt spray | No corrosion (which can lead to losses in functionality.) | Leave in 5 ±1% salt water solution at 35 ±3°C for 48 hours. Then wash off the salt and leave for 24 hours at room temperature and at normal humidity. |
9. Lock strength | Shall remain fully coupled during application. After application, there shall be no coupling abnormalities. | Apply 49 N of tension in the mating axial direction and 90˚ in all four directions (up, down, left, right.) |
10. Vibration resistance | There shall be no electrical discontinuity for 10 μs or greater. Contact resistance: 100 MΩ mor less | 10 to 55 Hz, Single amplitude: 0.75 mm 3-axial directions, 2 hours each |
(Note 1) This includes temperature increases caused by the flow of current.
Part Name | Materials | Finish | Note |
---|---|---|---|
Insulator case | Synthetic resin | Black | UL94V-0 |
Contacts | Copper alloy | Contacts: gold plating | - |
Metal shield | Stainless steel | Tin plating | - |
Receptacle/cradle
Part Name | Materials | Finish | Note |
---|---|---|---|
Insulator case | Synthetic resin | Black | UL94V-0 |
Contacts | Copper alloy | Contacts: gold plating | - |
Metal shield | Stainless steel | - | - |
Cover case | Synthetic resin | - | UL94V-0 |
Plug
Strong locking mechanism
Mated connectors can withstand pull forces of up to 49 N applied in any direction (up, down, left, right.) Can also be used without problems following an unexpected shock.
Prevention against reversed or angled insertion
The 4 polarization keys prevent reverse-insertion of the connector and angled insertion. Because it is structured in a way in which the plug does not make contact with the receptacle signal section when mated in a slanted manner, it is ideal for connections with peripheral equipment requiring frequent mating and un-mating.
Multiple variations
A large number of variations are available for use with different types of peripheral device. Examples include shielded plugs for data communication, non-shielded plugs for power charging, reversed plug types and cradle type connectors for use with cradle equipment.
ST60-10P(30)
receptacle / 10-contacts
ST60-18P(30)
receptacle / 18-contacts
ST60-24P(30)
receptacle / 24-contacts
ST60-36PR(30)
36-contacts reverse type
ST60X-36S(30)
cradle / 36-contacts (horizontal type)
ST80X-18S(30)
cradle / 18-contacts (vertical type)
ST40-10S-CVR(30)
10-contacts reverse non-shielded type
ST40X-18S-CV(30)
18-contacts shielded type
ST40X-18S-CVR(30)
18-contacts reverse shielded type
ST40X-24S-CV(30)
24-contacts shielded type
ST40X-24S-CV1(30)
24-contacts shielded type (thick wire type)
ST40X-36S-CV(30)
36-contacts shielded type
ST60-10P(30)
receptacle / 10-contacts
ST60-18P(30)
receptacle / 18-contacts
ST60-24P(30)
receptacle/24-contacts
ST60-36PR(30)
36-contacts reverse type
ST60X-36S(30)
cradle / 36-contacts (horizontal type)
ST80X-18S(30)
cradle / 18-contacts (vertical type)
ST40-10S-CVR(30)
10-contacts reverse non-shielded type
ST40X-18S-CV(30)
18-contacts shielded type
ST40X-18S-CVR(30)
18-contacts reverse shielded type
ST40X-24S-CV(30)
24-contacts shielded type
ST40X-24S-CV1(30)
24-contacts shielded type (thick wire type)
ST40X-36S-CV(30)
36-contacts shielded type
Recommended reflow temperature profile
Measurements are of the surface of the PCB.
The temperature profile may vary due to external conditions such as the type of cream solder, manufacturer, and board size. Be sure to check all potential factors before use.
Part Number |
---|
ST40-10S-CV(80) |
Part Number | Minimum order quantity | Volume Discount | Days to Ship |
---|---|---|---|
1 Piece(s) | 16 Day(s) or more |
Loading...
Connector Shape | Rectangular | Connector series initials | S/T/U | S/T/U | ST |
---|---|---|---|---|---|
Applicable pin/contact | Female | Number Of Pins | 10 | Connector Type | Cable Connection |
Rated Current(A) | 0.5 | Allowable Voltage(V) | AC100 | Wiring Method | Solder |
Connection direction | Straight | Plating of part touching terminal | Gold | Product Category | Plug |
Features | Non-shield type | Contact Pitch(mm) | 0.5 | Operating Temperature Range(°C) | -30 to +80 |
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Kebijakan Privacy
Thank you for your cooperation.Terima kasih atas kerjasama anda.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Silahkan pergunakan Forms Permintaan.
Kebijakan Privacy