(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Switching Power Supply PMA30F Model 30W Single Output Medical Electrical Equipment Supported

Switching Power Supply PMA30F Model 30W Single Output Medical Electrical Equipment Supported

Wide input / medical electrical equipment compliant (30W Single output)

[Features]
· Suitable for medical electrical equipment.
· Built-in dual fuse.
· Cover, dedicated harness etc, complete optional parts (please see option parts page).

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PMA30F-3R3
PMA30F-3R3-J1
PMA30F-3R3-J1N
PMA30F-3R3-N
PMA30F-3R3-T
PMA30F-3R3-T1
PMA30F-3R3-T1N
PMA30F-3R3-TN
PMA30F-5
PMA30F-5-J1
PMA30F-5-J1N
PMA30F-5-N
PMA30F-5-T
PMA30F-5-T1
PMA30F-5-T1N
PMA30F-5-TN
PMA30F-12
PMA30F-12-J1
PMA30F-12-J1N
PMA30F-12-N
PMA30F-12-T
PMA30F-12-T1
PMA30F-12-T1N
PMA30F-12-TN
PMA30F-15
PMA30F-15-J1
PMA30F-15-J1N
PMA30F-15-N
PMA30F-15-T
PMA30F-15-T1
PMA30F-15-T1N
PMA30F-15-TN
PMA30F-24
PMA30F-24-J1
PMA30F-24-J1N
PMA30F-24-N
PMA30F-24-T
PMA30F-24-T1
PMA30F-24-T1N
PMA30F-24-TN
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSShape Output voltage (Single only) Rated output current (single only)
(A)
Input/output terminal shape Safety standards Height
(mm)
Width
(mm)
Maximum output power
(W)
Voltage settings reliability
(V)
Output voltage variation
(V)
Connector details Terminal block type
1 Piece(s) 16 Day(s) or more 10Open frameDC3.3V6ConnectorCE / UL / CUL / TUV / CSA823119.83.3 to 3.42.85 to 3.6--
1 Piece(s) 16 Day(s) or more 10Open frameDC3.3V6Connector-823119.83.3 to 3.42.85 to 3.6VH (J.S.T) input connector-
1 Piece(s) 16 Day(s) or more 10[With Cover] With CoverDC3.3V6Connector-82.534.519.83.3 to 3.42.85 to 3.6VH (J.S.T) input connector-
1 Piece(s) 16 Day(s) or more 10[With Cover] With CoverDC3.3V6Connector-82.534.519.83.3 to 3.42.85 to 3.6--
1 Piece(s) 16 Day(s) or more 10Open frameDC3.3V6[Screw] Terminal Block-823119.83.3 to 3.42.85 to 3.6-Vertical
1 Piece(s) 16 Day(s) or more 10Open frameDC3.3V6[Screw] Terminal Block-823119.83.3 to 3.42.85 to 3.6-Horizontal Type
1 Piece(s) 16 Day(s) or more 10[With Cover] With CoverDC3.3V6[Screw] Terminal Block-82.534.519.83.3 to 3.42.85 to 3.6-Horizontal Type
1 Piece(s) 16 Day(s) or more 10[With Cover] With CoverDC3.3V6[Screw] Terminal Block-82.534.519.83.3 to 3.42.85 to 3.6-Vertical
1 Piece(s) 16 Day(s) or more 10Open frameDC5V6ConnectorCE / UL / CUL / TUV / CSA8231305 to 5.154.5 to 5.5--
1 Piece(s) 16 Day(s) or more 10Open frameDC5V6Connector-8231305 to 5.154.5 to 5.5VH (J.S.T) input connector-
1 Piece(s) 16 Day(s) or more 10[With Cover] With CoverDC5V6Connector-82.534.5305 to 5.154.5 to 5.5VH (J.S.T) input connector-
1 Piece(s) 16 Day(s) or more -[With Cover] With CoverDC5V6Connector-82.534.5305 to 5.154.5 to 5.5--
1 Piece(s) 16 Day(s) or more 10Open frameDC5V6[Screw] Terminal Block-8231305 to 5.154.5 to 5.5-Vertical
1 Piece(s) 16 Day(s) or more 10Open frameDC5V6[Screw] Terminal Block-8231305 to 5.154.5 to 5.5-Horizontal Type
1 Piece(s) 16 Day(s) or more 10[With Cover] With CoverDC5V6[Screw] Terminal Block-82.534.5305 to 5.154.5 to 5.5-Horizontal Type
1 Piece(s) 16 Day(s) or more 10[With Cover] With CoverDC5V6[Screw] Terminal Block-82.534.5305 to 5.154.5 to 5.5-Vertical
1 Piece(s) 16 Day(s) or more 10Open frameDC12V2.5ConnectorCE / UL / CUL / TUV / CSA82313012 to 12.4810 to 13.2--
1 Piece(s) 16 Day(s) or more 10Open frameDC12V2.5Connector-82313012 to 12.4810 to 13.2VH (J.S.T) input connector-
1 Piece(s) 16 Day(s) or more 10[With Cover] With CoverDC12V2.5Connector-82.534.53012 to 12.4810 to 13.2VH (J.S.T) input connector-
1 Piece(s) 16 Day(s) or more 10[With Cover] With CoverDC12V2.5Connector-82.534.53012 to 12.4810 to 13.2--
1 Piece(s) 16 Day(s) or more 10Open frameDC12V2.5[Screw] Terminal Block-82313012 to 12.4810 to 13.2-Vertical
1 Piece(s) 16 Day(s) or more 10Open frameDC12V2.5[Screw] Terminal Block-82313012 to 12.4810 to 13.2-Horizontal Type
1 Piece(s) 16 Day(s) or more 10[With Cover] With CoverDC12V2.5[Screw] Terminal Block-82.534.53012 to 12.4810 to 13.2-Horizontal Type
1 Piece(s) 16 Day(s) or more 10[With Cover] With CoverDC12V2.5[Screw] Terminal Block-82.534.53012 to 12.4810 to 13.2-Vertical
1 Piece(s) 16 Day(s) or more 10Open frameDC15V2ConnectorCE / UL / CUL / TUV / CSA82313015 to 15.613.2 to 18--
1 Piece(s) 16 Day(s) or more 10Open frameDC15V2Connector-82313015 to 15.613.2 to 18VH (J.S.T) input connector-
1 Piece(s) 16 Day(s) or more 10[With Cover] With CoverDC15V2Connector-82.534.53015 to 15.613.2 to 18VH (J.S.T) input connector-
1 Piece(s) 16 Day(s) or more 10[With Cover] With CoverDC15V2Connector-82.534.53015 to 15.613.2 to 18--
1 Piece(s) 16 Day(s) or more 10Open frameDC15V2[Screw] Terminal Block-82313015 to 15.613.2 to 18-Vertical
1 Piece(s) 16 Day(s) or more 10Open frameDC15V2[Screw] Terminal Block-82313015 to 15.613.2 to 18-Horizontal Type
1 Piece(s) 16 Day(s) or more 10[With Cover] With CoverDC15V2[Screw] Terminal Block-82.534.53015 to 15.613.2 to 18-Horizontal Type
1 Piece(s) 16 Day(s) or more 10[With Cover] With CoverDC15V2[Screw] Terminal Block-82.534.53015 to 15.613.2 to 18-Vertical
1 Piece(s) 16 Day(s) or more 10Open frameDC24V1.3ConnectorCE / UL / CUL / TUV / CSA823131.224 to 24.9619.2 to 27--
1 Piece(s) 16 Day(s) or more 10Open frameDC24V1.3Connector-823131.224 to 24.9619.2 to 27VH (J.S.T) input connector-
1 Piece(s) 16 Day(s) or more 10[With Cover] With CoverDC24V1.3Connector-82.534.531.224 to 24.9619.2 to 27VH (J.S.T) input connector-
1 Piece(s) 16 Day(s) or more 10[With Cover] With CoverDC24V1.3Connector-82.534.531.224 to 24.9619.2 to 27--
1 Piece(s) 16 Day(s) or more 10Open frameDC24V1.3[Screw] Terminal Block-823131.224 to 24.9619.2 to 27-Vertical
1 Piece(s) 16 Day(s) or more 10Open frameDC24V1.3[Screw] Terminal Block-823131.224 to 24.9619.2 to 27-Horizontal Type
1 Piece(s) 16 Day(s) or more 10[With Cover] With CoverDC24V1.3[Screw] Terminal Block-82.534.531.224 to 24.9619.2 to 27-Horizontal Type
1 Piece(s) 16 Day(s) or more 10[With Cover] With CoverDC24V1.3[Screw] Terminal Block-82.534.531.224 to 24.9619.2 to 27-Vertical

Loading...

  1. 1

Basic Information

Output power(W) 30 Single/multi Single Input Voltage AC-dedicated
Depth(mm) 120 Input Voltage(V) AC85 to 264 Excess current protective circuit Available
Excess voltage protective circuit Available Other optional functions NA

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)