(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Jumper Fork Accessory for PCB Terminal Blocks【10 Pieces Per Package】

Jumper Fork Accessory for PCB Terminal Blocks

[Specifications]·Terminal block jumper bar for PCBs. ·Material: Brass nickel plating

Part Number

Configured Part Number is shown.

Part Number
BPJ-26BPN10
BPJ-26FBPN10
BPJ-26FPN10
BPJ-26PN10
BPJ-36BPN10
BPJ-36FBPN10
BPJ-36FPN10
BPJ-36PN10
BPJ-46BPN10
BPJ-46FBPN10
BPJ-46FPN10
BPJ-46PN10
BPJ-56BPN10
BPJ-56FBPN10
BPJ-56FPN10
BPJ-56PN10
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSTerminal shape Pitch Between Terminals
(mm)
Insulation Coating Compatible Model

10 Pieces Per Package

1 Pack(s) 17 Day(s) or more 10Round shape7.62Vinyl ChlorideBP1 to 3 type / BL2B-S□1C / BL2B-T□1C

10 Pieces Per Package

1 Pack(s) 17 Day(s) or more 10Fork type7.62Vinyl ChlorideBP1 to 3 type / BL2B-S□1C / BL2B-T□1C

10 Pieces Per Package

1 Pack(s) 16 Day(s) or more 10Fork type7.62NABP1 to 3 type / BL2B-S□1C / BL2B-T□1C

10 Pieces Per Package

1 Pack(s) 17 Day(s) or more 10Round shape7.62NABP1 to 3 type / BL2B-S□1C / BL2B-T□1C

10 Pieces Per Package

1 Pack(s) 17 Day(s) or more 10Round shape9.5Vinyl ChlorideBP1 to 3 type

10 Pieces Per Package

1 Pack(s) 17 Day(s) or more 10Fork type9.5Vinyl ChlorideBP1 to 3 type

10 Pieces Per Package

1 Pack(s) 17 Day(s) or more 10Fork type9.5NABP1 to 3 type

10 Pieces Per Package

1 Pack(s) 17 Day(s) or more 10Round shape9.5NABP1 to 3 type

10 Pieces Per Package

1 Pack(s) 16 Day(s) or more 10Round shape10Vinyl ChlorideBP1 to 3 type / BL2E-S□1C / BP101V

10 Pieces Per Package

1 Pack(s) 17 Day(s) or more 10Fork type10Vinyl ChlorideBP1 to 3 type / BL2E-S□1C / BP101V

10 Pieces Per Package

1 Pack(s) 16 Day(s) or more 10Fork type10NABP1 to 3 type / BL2E-S□1C / BP101V

10 Pieces Per Package

1 Pack(s) 17 Day(s) or more 10Round shape10NABP1 to 3 type / BL2E-S□1C / BP101V

10 Pieces Per Package

1 Pack(s) 16 Day(s) or more 10Round shape11Vinyl ChlorideBP1 to 3 type

10 Pieces Per Package

1 Pack(s) 17 Day(s) or more 10Fork type11Vinyl ChlorideBP1 to 3 type

10 Pieces Per Package

1 Pack(s) 16 Day(s) or more 10Fork type11NABP1 to 3 type

10 Pieces Per Package

1 Pack(s) 17 Day(s) or more 10Round shape11NABP1 to 3 type

Loading...

  1. 1

Basic Information

Material Brass nickel plating Features For 6-pole

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)