(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

HS1 Safety Switch Torx Screw Special Wrench

HS1 Safety Switch Torx Screw Special Wrench

A special L-shaped Torx screw wrench for the HS1-shaped safety switch. It is attached to the main body.

PDF

Part Number

Configured Part Number is shown.

HS9Z-T1

 
Part Number
HS9Z-T1
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHS
1 Piece(s) 17 Day(s) or more 10

Loading...

  1. 1

Basic Information

Application Safety switch with solenoid Specifications Torx screw special wrench Apply HS1E/HS1B/HS1C/HS1C-K/HS1P/HS1C-P/HS1L

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)