(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

HS5B/5E Sliding Actuator

HS5B/5E Sliding Actuator

Sliding type for easy mounting and adjusting. HS5E type and HS5B type both support metal operating head type safety switches.

PDF

Part Number

Configured Part Number is shown.

HS9Z-SH5

 
Part Number
HS9Z-SH5
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHS
1 Piece(s) 16 Day(s) or more 10

Loading...

  1. 1

Basic Information

Specifications Slide type actuator Apply HS5D-☐Z/HS5B-☐Z/HS5E/HS5E-K Material (Main Body) SUS
Note Applicable details: HS5D-☐/HS5B-☐Z (metal operating heads)/HS5E safety switch/includes solenoid/HS5E-K safety switch/includes key

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)