(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

HS7A-DMC Non-Contact Safety Switch Actuator

HS7A-DMC Non-Contact Safety Switch Actuator

Actuator for HS7 A-DMC type non-contact safety switch. 1 pc. is attached to the HS7 A type.

PDF

Part Number

Configured Part Number is shown.

HS9Z-ZC1

 
Part Number
HS9Z-ZC1
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHS
1 Piece(s) 12 Day(s) or more 10

Loading...

  1. 1

Basic Information

Application Non-contact safety switch Specifications Actuator Apply HS7A-DMC type
Dimensions(mm) 51 (H) × 16 (W) × 7 (D)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)