(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

ML-20 Series

ML-20 Series

Standard 250 V-20 A relay terminal block, ML-20 Series. Equipped with a transparent cover and name plate. UL, CSA standard product, made in Japan.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

ML-20-4P

 
Part Number
ML-20-4P
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Wiring Method Screw Mounting Method Direct attachment. Parts/Completed products Assembled product
Number of Poles(Pole) 4 Screw Size M4 Number of input/outputs 1 to 1
Rated current (JIS)(A) 20 Rated current (UL)(A) 20 Specifications For Relay / Double Raw Type
Rated Voltage(V) 250 Main insulation material Body: Phenol (UL94V-0) / Cover: P.V.C. (UL94V-0) Standard UL/CSA
Terminal screw Angular washer attached screw/M4 x 8 Pitch Between Terminals(mm) 11 Cover (accessory) Available
Nameplate (included) NA Passage Applicable

Please check the type/dimensions/specifications of the part ML-20-4P in the ML-20 Series series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)