(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

NH/SM Connector Contact【5,000 Pieces Per Package】

NH/SM Connector Contact

Contact for SM Connector. Compatible pins/contacts: female (socket), cable connection method: crimp

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SHF-001T-0.8BS

 
Part Number
SHF-001T-0.8BS
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

5,000 Pieces Per Package

1 Pack(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Connector series initials G/H/I S/T/U SM Applicable pin/contact Female (socket)
Allowable Current(A) AC/DC 3 Allowable Voltage(V) AC/DC 250 Wire connection method Crimp
Protection function (environmentally resistant) NA Representative Standard UL / TUV / CSA Applicable wire range(AWG) #28 to 22
Wire coating outer diameter(mm) 1.2 to 1.8 Material/surface treatment Phosphor bronze / tin plating (reflow treatment)

Please check the type/dimensions/specifications of the part SHF-001T-0.8BS in the NH/SM Connector Contact series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)