(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

OFL-C Protective Cover/Base Included

OFL-C Protective Cover/Base Included

A C-type protective cover with base that protects against falling objects and other erroneous operation.

[Features]
· A duplex protective cover that protects against falling objects and other erroneous operation.
· Protective cover and base included

PDF

Part Number

Configured Part Number is shown.

OFL-C

 
Part Number
OFL-C
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 14 Day(s) or more

Loading...

  1. 1

Basic Information

Material Aluminum Weight(g) 610 Compatible Type S3C/M3C/M4C/S5C/PC

Please check the type/dimensions/specifications of the part OFL-C in the OFL-C Protective Cover/Base Included series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)