(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Spark Killer CR Series

Spark Killer CR Series
  • Volume Discount

Okaya Electric Industry's rating AC250 formed vinyl cord type is easy to install.

[Features]
· General purpose type for 250Vac line.
· Easy installation tubular shape

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
CR-20151
CR-30151
CR-50500
Part NumberMinimum order quantityVolume DiscountDays to ShipResistance Value
(Ω)
Capacitance
(F)
External dimensions (LxφD)
(mm)
Pulse width
(msec)
1 Piece(s) 16 Day(s) or more 1500.2μ42x14.550
1 Piece(s) 16 Day(s) or more 1500.3μ48x18.570
1 Piece(s) 16 Day(s) or more 500.5μ48x18.570

Loading...

  1. 1

Basic Information

Rated Voltage(V) 250 Drawing wire (AWG) 18 Peak value(V) 700
Maximum Applied Voltage(V) 800 Operating Temperature Range(°C) -40 to +85

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)