(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Low differential pressure station ZN-DPX21-S

Low differential pressure station ZN-DPX21-S

[Features]
· Compact sensor for precision measurement of differential pressure inside and outside of clean room or booth.
· Built-in alarm output allows a positive pressure management system to be easily constructed in clean booths.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

ZN-DPX21-S

 
Part Number
ZN-DPX21-S
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Classification Station part Type Station part Display Liquid crystal 7-seg 5 digits x 2 lines
Maximum sampling speed (S) 1 Calculation function Instantaneous Value/Maximum Value/Minimum Value/Average Value External communications Ethernet(10BASE-T, 100BASE-TX)
External storage device SD card Battery accessories Dedicated AC adapter Safety standards CE

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)