(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Transformer CLB Series

Transformer CLB Series

Compact product with size and weight are 20-40% less than other brand. The voltage number was marked in different colors on terminal block to avoid faulty wiring.


[Features]
· 1kVA The corresponding class of 3 kg decreased.
· Connection terminal block is summoned on one side to improve the efficiency of wiring.
· The voltage number was marked in different colors on terminal block to avoid faulty wiring.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
CLB21-1K
CLB21-1.5K
CLB21-2K
CLB21-3K
CLB21-5K
CLB21-300
CLB21-500
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSCapacity
(kVA)
Primary voltage
(V)
Secondary voltage
(V)
Input/output terminal shape Height
(mm)
Dimension width
(mm)
Depth
(mm)
Current/capacity
(A)
Primary voltage range Secondary voltage range Secondary current
(A)
Trusco Code
1 Piece(s) 17 Day(s) or more 101220-200-0110-100-0[Other] Terminal block model1471531409.09--10455-0625
1 Piece(s) 26 Day(s) or more -1.5220-200-0110-100-0[Other] Terminal block model18017715013.6--15455-0617
1 Piece(s) 22 Day(s) or more -2220-200-0110-100-0[Other] Terminal block model18017718018.2--20455-0633
1 Piece(s) 26 Day(s) or more -3200100[Screw terminal block] Terminal block type (P)187180210-AC200-220AC100-110--
1 Piece(s) 26 Day(s) or more -5200100[Screw terminal block] Terminal block type (P)227210220-AC200-220AC100-110--
1 Piece(s) 22 Day(s) or more -0.3220-200-0110-100-0[Other] Terminal block model1131051052.73--3455-0641
1 Piece(s) 22 Day(s) or more -0.5220-200-0110-100-0[Other] Terminal block model1301351104.55--5455-0668

Loading...

  1. 1

Basic Information

Number of phases/winding Single-phase/Double-winding Shield Available Insulation type B
With/without Case NA

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)