(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Removable Type Resin 4441J

Removable Type Resin 4441J

Because it is still pliable even after it is cured, it can be disassembled by hand.

[Features]
· It stays pliable even after curing, and it can be easily disassembled by hand.
· Injecting resin in the area where the resin was removed will restore it to its pre-disassembled state.
· It exhibits waterproof, corrosion resistant, and insulation properties even in water.
· Insert a tester rod inside the resin to run a circuit check.
· It will stay waterproof even after the rod has been removed.
· Because it has a low viscosity coefficient, it can be injected into tight spaces and precision parts.
· When it cures under normal condition, it does not generate heat greater than 40°C, so it can be used with polyethylene and other materials that do not tolerate heat.
· Unlike silicone resin, it does not produce siloxane gas.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

4441J1.5KG

 
Part Number
4441J1.5KG
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Mass(kg) 1.5 Color Pale yellow, semi-transparent Specifications Canned
Material Polyurethane based

Please check the type/dimensions/specifications of the part 4441J1.5KG in the Removable Type Resin 4441J series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)