(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

D-Sub Connectors - XM2/XM3 (Part Numbers)

D-Sub Connectors - XM2/XM3
  • On Sale Till 31/03/2025
  • Volume Discount

These D-sub connectors are ideal for use with OA equipment interfaces.
[Features]
· Shielded connector for use in EMI countermeasures.
· The metalized plastic hood (Model XM2S) provides excellent noise protection.
· Multi-hole ferrite core equipped types (Model XM3B-F) are also available.
· Offers a space-saving design and superior noise protection at high frequencies.
· A wide variety of mounting brackets and grounding fixtures are available.
· Conforms to UL standards (File No. E103202) as standard (excluding the Model XM2S and some other products.)
[Applications]
· Small and tough-wearing structure with a metal shell

PDF

Japanese Only

Part Number

Configured Part Number is shown.

XM3B-0922-132

 
Part Number
XM3B-0922-132
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSApplicable pin/contact Number Of Pins Application Rated current (Max)
(A)
Rated Voltage
(V)
Connection direction Features Circuit Board Attachment Method Contact Plating Terminal plating Mounting Screw Securing tool accessories Type Conforming Wire Grounding Metal Fixture
1 Piece(s) Same day 10Female (socket)9For PCB5AC300AngleShield connector for EMI measuresCircuit Board Hole InsertionGold PlatedTin Plating#4-40UNCAvailableD-sub Connector-Tap hole grounding bracket

Loading...

  1. 1

Basic Information

Connector Shape Square shape Connector series initials V/W/X

Please check the type/dimensions/specifications of the part XM3B-0922-132 in the D-Sub Connectors - XM2/XM3 series.

Products like this...

Part Number
XM2S-1511
XM2S-1512
XM2S-1513
XM3B-0922-502
XM3B-1522
XM3B-1522-111
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSApplicable pin/contact Number Of Pins Application Rated current (Max)
(A)
Rated Voltage
(V)
Connection direction Features Circuit Board Attachment Method Contact Plating Terminal plating Mounting Screw Securing tool accessories Type Conforming Wire Grounding Metal Fixture
40 Piece(s) 8 Day(s) or more 10-15----Straight hood-----D-sub connector assembly-type hood-Without grounding bracket
1 Piece(s) Same day 10-15----Straight hood-----D-sub connector assembly-type hood-Without grounding bracket
1 Piece(s) 8 Day(s) or more 10-15----Straight hood-----D-sub connector assembly-type hood-Without grounding bracket
1 Piece(s)Available 8 Day(s) or more -Female (socket)9For PCB5AC300AngleShield connector for EMI measuresCircuit Board Hole InsertionGold PlatedTin Plating-NAD-sub Connector-Tap hole grounding bracket
1 Piece(s)Available 8 Day(s) or more -Female (socket)15For PCB5AC300AngleShield connector for EMI measuresCircuit Board Hole InsertionGold PlatedTin Plating-NAD-sub Connector-Without grounding bracket
1 Piece(s)Available Same day 10Female (socket)15For PCB5AC300AngleShield connector for EMI measuresCircuit Board Hole InsertionGold PlatedTin PlatingM2.6x0.45AvailableD-sub Connector-Tap hole grounding bracket

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)