(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Network Configurator WS02

Network Configurator WS02

A network configurator for creating safety circuits.
[Features]
·A programming tool that includes the DeviceNet configurator function.
·Input/output setting function for safety network controllers and safety I/O terminals.
·Equipped with safety circuit programming function.
·Equipped with a safety circuit operation monitor.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
WS02-CFSC1-EV3
WS02-CFSC1-JV3
Part NumberMinimum order quantityVolume DiscountDays to ShipSpeech
1 Piece(s) 16 Day(s) or more English
1 Piece(s) 16 Day(s) or more Japanese

Loading...

  1. 1

Basic Information

Media CD Installation/ Upgrade Install Supported computers PCs Supporting DOS/V
Supported OS Windows XP, Windows Vista (32-bit/64-bit), Windows 7 (32-bit/64-bit)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)