(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

CJ series Ethernet unit (100BASE-TX type)

CJ series Ethernet unit (100BASE-TX type)

Production control and manufacturing site can be organically connected via Ethernet.
[Features]
・ Remote access of PLC via Ethernet becomes familiar
・ You can select various communication services according to your needs and flexibly integrate the PLC into the Ethernet of the information network
・ Various protocols can be realized on Ethernet
・ FINS message communication using UDP/IP and TCP/IP is possible in user applications and support tools (CX-Programmer, etc.) of higher-level personal computers
・ The built-in clock of the PLC connected to Ethernet can be automatically adjusted based on the clock of the SNTP server (A separate SNTP server is required)
・ Since it has a built-in FTP server function, it is possible to read data in the PLC or write data in the PLC in file units from a workstation or personal computer that has an FTP client function
・ The mail reception function makes it possible to execute commands for the PLC. In addition, the mail sending function can send the status of the PLC I/O memory and Ethernet unit under any trigger conditions
・ Supports standard protocols UDP/IP and TCP/IP, and can communicate with various devices, workstations, personal computers, Ethernet units of other manufacturers, etc.
・ The SMTP/POP3/SNTP server can be specified by host name in addition to the method of specifying by IP address (A separate DNS server is required)
[Applications]
・ CJ1 Ethernet unit. Used for remote access from the outside

PDF

Part Number

Configured Part Number is shown.

CJ1W-ETN21

 
Part Number
CJ1W-ETN21
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Communication Interface (Transmission Standard) Ethernet Connection Terminal Connector Representative Standard CE / UL / CUL / CSA
Number of serial numbers 1 unit's worth Current Consumption(A) 0.37

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)