(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Contact Han D【100 Pieces Per Package】

Part Number

Configured Part Number is shown.

09-15-000-6102

 
Part Number
09-15-000-6102
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHS

100 Pieces Per Package

1 Pack(s) 12 Day(s) or more 10

Loading...

  1. 1

Basic Information

Connector Shape Square shape Connector series initials G/H/I G/H/I Heavy duty
Applicable pin/contact Male (plug) Protection function (environmentally resistant) Available Applicable wire AWG size 18
Type D Contact$D contact Ø 1.45

Please check the type/dimensions/specifications of the part 09-15-000-6102 in the Contact Han D series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)