(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Multi-Use Power Strip (2 Outlets)

Multi-Use Power Strip (2 Outlets)

High-spec power strip that can be used for feed wiring and connection of VCT 3.5 mm2. The built-in outlets and case is made of flame-retardant (UL94V-0) nylon resin that has heat resistance, tracking resistance, etc.
[Features]
·This power strip features 2 sockets, 2-pole 3-wire grounding, and a 15 A rating, and can be used to up to a total of 15 A.
·The cable terminal processing dimensions (strip length) are the same for all 3 core wires on both the power supply side and feed side (40 mm).
·Since power strips can be freely connected with feed wiring, it looks stylish and contributes to space saving.
[Use]
·Ideal when you want to use multiple power strips on the same line.
·On the back side, it is possible to install optional magnets sold separately.

PDF

Detailed example of multi-use power strips with 2 outlets (ground type rated at 2P / 15 A / 125 V)

[KU1140-BK: Ground Type Rated at 2P / 15 A / 125 V, Multi-Use Power Strip, 2 Removal Prevention Type Outlets Without Cord]

  • Compatible with various electric cables such as flexible cable 1.25 to 3.5 mm^2 and VVF 1.6 to 2.0 mm
  • Structure that can be used for feed wiring and is compatible with VCT 3.5 mm^2 cables
  • Color: Black (White: KU1140)
  • Applicable wire: VCT 2 mm^2, 3.5 mm^2
  • Cable connection method: Crimp terminal type
  • Compatible Crimp Terminal: R2-4, R3.5-4
  • Main body, flame retardancy: UL94 V-0
  • Unit weight: 168.4 g

[KU1070: Ground Type Rated at 2P / 15 A / 125 V, Multi-Use Power Strip, Twist Lock, 2 Outlets Without Cord]

  • Compatible with various electric cables such as flexible cable 1.25 to 3.5 mm^2 and VVF 1.6 to 2.0 mm
  • Structure that can be used for feed wiring and is compatible with VCT 3.5 mm^2 cables
  • Color: White
  • Applicable wire: VCT 2 mm^2, 3.5 mm^2
  • Cable connection method: Crimp terminal type
  • Compatible Crimp Terminal: R2-4, R3.5-4
  • Main body, flame retardancy: UL94 V-0

KU1140: Dimensional drawing of multi-use power strip, ground type rated at 2P / 15 A / 125 V, removal prevention type, 2 outlets without cord

 

(Units: mm)

 

Dimensional drawing of KU1140

Dimensional drawing of KU1140

  • * () The inner dimension: Reference value

KU1070: Dimensional drawing of multi-use power strip, ground type rated at 2P / 15 A / 125 V, twist lock, 2 outlets without cord

 

(Units: mm)

 

Dimensional drawing of KU1070

Dimensional drawing of KU1070

  • * () The inner dimension: Reference value
Part Number
KC1094
KC1144
KU1070
KU1090
KU1090-BK
KU1140
KU1140-BK
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSPlug shape Socket shape Cable Length
(m)
Color Socket shape detail
1 Piece(s) 16 Day(s) or more -A-2A-3 socket3WhiteA-3 flat blade type
1 Piece(s) 16 Day(s) or more -A-2A-3 retain prevention3WhiteA-3 retain prevention type
1 Piece(s) 16 Day(s) or more 10-Hook/NEMA-WhiteHook Type
1 Piece(s) 16 Day(s) or more --A-3 socket-WhiteA-3 flat blade type
1 Piece(s) 16 Day(s) or more --A-3 socket-BlackA-3 flat blade type
1 Piece(s) 16 Day(s) or more --A-3 retain prevention-WhiteA-3 retain prevention type
1 Piece(s) 16 Day(s) or more --A-3 retain prevention-BlackA-3 retain prevention type

Loading...

  1. 1
 

Basic Information

Number of Insertion Openings/Split Openings 2 Rated Current(A) 15 Rated Voltage(V) 125
Supported countries (standards) Japan (PSE) Number Of Cores 3

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)