(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here

Ring Partition【1-100 Pieces Per Package】

Ring Partition

A round-cornered ring partition that is resistant to damaging banding and cabling materials.

[Features]
· This ring partition is resistant to vibration. This prevents the wires from oscillating, contact between wires, and wire breaking accidents.
· By maintaining a fixed open gap between the wires, this partition ring prevents any reciprocal effects, such as electromagnetic waves, etc., that are generated between the wires.
· The RP-3051 small type is available for normal 100, 150-mm cable ties. The RP-4285 large type is available for use with widths of ≥ 4.4 mm and ≤ 8.3 mm.
· Each corner is rounded. Therefore, there is no risk of these ring partitions damaging banding or cabling materials.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
RP-3051-100
RP-4285-10
RP-4285-100
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSOverall Length
(mm)
Width
(mm)
Product Type Band insertion slot width
(mm)

100 Pieces Per Package

1 Pack(s) 16 Day(s) or more 108.46.5Small4.9
10 Piece(s) 19 Day(s) or more 1014.59.4Large Type8.3
1 Piece(s) 16 Day(s) or more 1014.59.4Large Type8.3

Loading...

  1. 1

Basic Information

Material Nylon Material Nylon 66 Color Natural
Flame retardant grade (main raw materials) UL94-V2 Standard UL

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)