(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Switching Power Supplies PBW Series (Part Numbers)

Switching Power Supplies PBW Series

It is an epoch-making series that is half the volume than the conventional series. Flagship model with general-purpose unit power supply excellent in harmonic compatibility, high efficiency, small size, multi-function, variation etc.

[Features]
· Fixed switching frequency (alternate excitation flyback method)
· The first '±' power supply of our unit type
- Corresponds to various optional parts such as mounting hardware and dedicated harness
· Low leakage current
· SEMI F47 Standard correspondence possible

PDF

Part Number

Configured Part Number is shown.

PBW50F-5-TN

 
Part Number
PBW50F-5-TN
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSShape Output power
(W)
Output voltage (Single only) Rated output current (single only)
(A)
Included Function Safety standards Height
(mm)
Depth
(mm)
Input Voltage
(V)
Maximum output power
(W)
Voltage settings reliability
(V)
Remote control Output voltage variation
(V)
Terminal block type Output voltage 1
(V)
Output current 1
(A)
Other optional functions Note
1 Piece(s) 16 Day(s) or more 10[With Cover] With Cover50DC5V3--82120AC85 to 264/DC120 to 370304.99 to 5.3NA4.99 to 6VerticalDC-5V3.0Vertical terminal blockCan be used as a single output power supply of + 10 V. ± Keep the total of the output power below the rated output power. Rated current 4.0A

Loading...

  1. 1

Basic Information

Single/multi Single Input Voltage AC/DC Input/output terminal shape Terminal Block
Width(mm) 31 Excess current protective circuit Available Excess voltage protective circuit Available

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)