(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Metal Fitting for Poles (Band-Fastened) PM · PMS

Metal Fitting for Poles (Band-Fastened) PM · PMS

[Features]
● Applicable pole diameter: ⌀100 mm to 140 mm
● Load capacity: 120 kg
[Specifications]
● PM: Material/Steel plate (SPHC)/Plate thickness: 3.2 mm/Surface treatment: Molten zinc plated
● PMS: Material/Stainless steel (SUS304)/Plate thickness: 3.0 mm
[Set content]
● 2 fixtures, with mounting bolts (PM [S]30 [W]4 pcs., PM [S]40 - 50 [W] 8 pcs.)

Part Number

Configured Part Number is shown.

PM40

Part Number
PM40
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Type Duct Part Vertical Dimension(mm) 32 Horizontal Dimension(mm) 320
Depth dimension(mm) 36 Material Steel Plate (SPHC) Plate Thickness(mm) 3.2
Surface Treatment Molten Zinc Plating Load Resistance(kg) 120 Applicable ball diameter(mm) φ100 to 140
Applicable band width(mm) 20 or Less Applicable cabinet horizontal width(mm) 400 Note Set content: 2 brackets, with 8 mounting bolts

Please check the type/dimensions/specifications of the part PM40 in the Metal Fitting for Poles (Band-Fastened) PM · PMS series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)