(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

LED Unit (Magnet Type for Maintenance and Inspections)

LED Unit (Magnet Type for Maintenance and Inspections)

Comes with a magnet sheet to enable easy removal.

[Use]
● Please use for lighting during the maintenance and inspection of power receiving and distributing panels, distribution boards, and control panels, etc.
[Features]
● Long life. Lasts five times longer than conventional fluorescent lighting.
● Energy saving. Power consumption is about half that of conventional fluorescent lighting.
● ECO. A clean light that does not use mercury.
● Low heat generation. Does not become hot and is safe like fluorescent lighting.
● Low ultraviolet rays. Since it hardly emits ultraviolet rays, pests are not attracted into the board or to its surroundings, and their intrusion can be prevented.
● Compact. Featuring a simple design that is compact and lightweight and which can be easily installed to boards.
● Low noise. A design that suppresses radiation and conduction noises.
● Can be mounted as desired. Because mounting is performed using a magnet sheet, illumination can be provided from the sides or from below, as well as from the upper portion in the board.
● The LED device used is made by Nichia Chemical Co., Ltd.

Part Number

Configured Part Number is shown.

CLED-1004MG

Part Number
CLED-1004MG
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHS
1 Piece(s) 16 Day(s) or more 10

Loading...

  1. 1

Basic Information

Shape Straight LED color White Input Voltage AC120V to AC240V
Illuminance(lx) 150 Protection Grade NA Dimension length(mm) 304
Dimension width(mm) 42 Dimension thickness(mm) 41 Switch position NA
Input Current(mA) 55 Power Consumption(W) 4.5 Ambient Operating Temperature(°C) -20 to +50
Total Luminous Flux(lm) 600 Illumination angle 160° LED lifespan(Time) 40000

Please check the type/dimensions/specifications of the part CLED-1004MG in the LED Unit (Magnet Type for Maintenance and Inspections) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)