(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Insulated Staple (Wire Staple Dedicated for Wooden Parts)【300 Pieces Per Package】

Insulated Staple (Wire Staple Dedicated for Wooden Parts)

[Features]
・ It is a cable stopper dedicated for wooden parts with excellent cost-effectiveness and easy to use
・ It has trivalent chromate plating and has excellent corrosion resistance
・ Coated for vinyl cord protection (cushion) and insulation
[Applications]
・ For fixing cables
・ Dedicated for wood

(i)Caution

  • This product will be discontinued in July 2021. Depend on stock status, the end time will be changed.

Part Number

Configured Part Number is shown.

10166731

Part Number
10166731
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

300 Pieces Per Package

1 Pack(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Size Medium Inside Dimension(mm) 8.5 Internal dimension lower part(mm) 8.9
Foot Length(mm) 18.5 Wire diameter(mm) 1.64 Operating Environment For Indoor Use
JAN Code 4962123667316 Trusco Code 351-8329

Please check the type/dimensions/specifications of the part 10166731 in the Insulated Staple (Wire Staple Dedicated for Wooden Parts) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)