(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Aluminum Plate for Engraving【10 Pieces Per Package】

Aluminum Plate for Engraving

[Features]
- Anodized finish for scratch resistance and ease of working.
[Use]
- An indoor nameplate for small-scale interiors.

(i)Caution

  • This product will be discontinued in July 2021. Depend on stock status, the end time will be changed. The recommended alternatives are as follows. Please check the differences in specifications

Part Number

Configured Part Number is shown.

Features

●Since it is alumite finished, hard to get scratches, making processing easier.

Usage

●As a small amount of nameplate for indoor use.

Specification

●Q'ty Per Set(sheet):10
●SPQ(set):20

Materials

●JIS-H4000 A1100P-H14
Part Number
AL-104
AL-104H
AL-204
AL-204H
AL-204HM
AL-204M
AL-255H
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipDimension vertical
(mm)
Dimension width
(mm)
Hole Pitch JAN Code Trusco Code

10 Pieces Per Package

1 Pack(s) 12 Day(s) 1040-4560343371923751-3771

10 Pieces Per Package

1 Pack(s) 12 Day(s) 1040344560343371930751-3780

10 Pieces Per Package

1 Pack(s) 12 Day(s) 2040-4560343371947751-3798

10 Pieces Per Package

1 Pack(s) 12 Day(s) 2040344560343371954751-3801

10 Pieces Per Package

1 Pack(s) 12 Day(s) 2040344560343371985756-4058

10 Pieces Per Package

1 Pack(s) 12 Day(s) 2040344560343371978756-4066

10 Pieces Per Package

1 Pack(s) 12 Day(s) 2050444560343371961751-3810

Loading...

  1. 1

Basic Information

Thickness(mm) 0.8

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)