(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

3M™ Scotchcast™ Foam Sealer Kit

3M™ Scotchcast™ Foam Sealer Kit

[Features]
· Resin adheres to the gaps between cables and inside wall of pipelines, making them watertight.
· Foaming action and strong adhesive property allow for highly effective water sealing.
· The kit contains everything that is needed for easy construction; special tools and equipment are not required.
· It can be used on vertical and horizontal ducts of all sizes.
· Any duct can be sealed by simply adjusting the amount of resin.
[Applications]
· Sealing of manhole pipelines and cable pipelines.
· Prevents moisture from entering into electrical rooms from underneath the floor.
· Prevents small animals (mice, snakes, etc.) from entering.

  • STOCK

Part Number

Configured Part Number is shown.

8816

Part Number
8816
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

JAN Code 4549395338498 Trusco Code 773-5944 Specifications Material: 2-liquid mixture, room temperature cured type foam polyurethane, for 4 pipes with inner diameter of 100 mm

Please check the type/dimensions/specifications of the part 8816 in the 3M™ Scotchcast™ Foam Sealer Kit series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)