(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

NEC-Compatible Display Cable (Analog RGB, 5 m) KB-D155N

NEC-Compatible Display Cable (Analog RGB, 5 m) KB-D155N

NEC-Compatible Display Cable (Analog RGB).
[Features]
·Straight-through cable using all 4 pairs of wires type connecting all Mini D-sub 15 pins.
·Protects important data from almost all noise, from low to high frequencies.
·Uses twisted pair wires with 2 core wires twisted together to guard against noise.
·FCC-compliant product that is metal-treated to be resistant to external noise and to provide a completely effective protection against electromagnetic interference (EMI).
・ Double shield with applied encapsulated-type aluminum shield processing inside the copper high-density braided shield material.
·By using machined pins compliant with U.S MIL standards, contact noises are shutout.
·Gold plating is applied to prevent signal degradation, etc., due to rust and aging.
·Simplified package to minimize waste after use and for easy unpacking.

Part Number

Configured Part Number is shown.

KB-D155N

External Appearance

NEC-Compatible Display Cable (Analog RGB, 5 m) KB-D155N: Related images

KB-D155N

This Product Features

NEC-Compatible Display Cable (Analog RGB, 5 m) KB-D155N: Related images

D-sub15pin, male metric thread (M3.0)

NEC-Compatible Display Cable (Analog RGB, 5 m) KB-D155N: Related images

straight-through cable using all 4 pairs of wires

Product Specifications

Cable Length 5 m
Connector type D-sub 15pin, male, metric thread (M3.0)-
D-sub15pin, male, metric thread (M3.0) (metal-processed connector)
Cable outer diameter 8.2 mm
Cable standard UL2464 
Connection straight-through cable using all 4 pairs of wires

Supported Models

Supported Models "Personal Computer"
NEC PC-9821/9801 series, EPSON PC-586/486 series, etc.
* Models with a D-sub 15pin display port.
* Not compatible with NEC PC98-NX series.

"Display"
RGB display, projector, etc., for PC-9821/9801 series of various manufacturers
* Models with a D-sub 15pin port.

Product Specifications

Cables for connecting NEC PC-9821/9801 series, Epson PC-586/486 series, etc., and analog RGB displays with D-sub 15-pin.

Part Number
KB-D155N
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHS
1 Piece(s) 16 Day(s) or more 10

Loading...

  1. 1

Basic Information

Type Cable Connector type CN1 Other Connector type CN2 Other
CN1 connector direction Straight CN2 connector direction Straight

Please check the type/dimensions/specifications of the part KB-D155N in the NEC-Compatible Display Cable (Analog RGB, 5 m) KB-D155N series.

Tech Support