(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Slim Coaxial Display Cable (Analog RGB (VGA), 0.75 m) KC-VM07K (Part Numbers)

Slim Coaxial Display Cable (Analog RGB (VGA), 0.75 m) KC-VM07K

Thin, all-pins-connected display cable 0.75 m color connector for analog VGA.
[Features]
·Cable for connecting Personal computers with displays from various manufacturers.
·The interior is secured with molded resin, and all surfaces has been shielded to prevent external interference and provides noise protection.
·Excels in vibration resistance and impact resistance.
·Gold plating for rust resistance and for minimizing concerns of signal degradation over time.
·Lead-free solder, which contains almost no lead, is used to fix the core wires of the cable to the pins inside the connector.
·Compliant with VESA DDCI standard and supports Windows95 Plug&Play.
[Applications]
·Connects a personal computer with a mini D-sub 15-pin display terminal to a display/projector, etc.

Part Number

Configured Part Number is shown.

KC-VM07K

Details of Slim Coaxial Display Cable (Analog RGB (VGA), 0.75 m)

Related images of Slim Coaxial Display Cable (Analog RGB (VGA), 0.75 m)

Package image of Slim Coaxial Display Cable (Analog RGB (VGA), 0.75 m)

Related images of Slim Coaxial Display Cable (Analog RGB (VGA), 0.75 m)

Image of Slim Coaxial Display Cable (Analog RGB (VGA), 0.75 m)

Related images of Slim Coaxial Display Cable (Analog RGB (VGA), 0.75 m)

Detailed image of Slim Coaxial Display Cable (Analog RGB (VGA), 0.75 m)

Features of Slim Coaxial Display Cable (Analog RGB (VGA), 0.75 m)

  • Employs a thin cable with an outer diameter of 5 mm and a compact connector (approx. 40% smaller than conventional volume).
  • A high-quality SVGA-compatible composite coaxial cable that is highly resistant to noise and features extremely low signal loss and image degradation in high-resolution mode due to a 75-Ω coaxial cable for the R/G/B image signals.
  • A double shielded cable with encapsulated-type aluminum shield processing inside the copper high-density braided shield material, which protects important data from most noise, from low to high frequencies.
  • Equipped with ferrite core with the function of a noise filter that effectively absorbs noise transmitted from the cable.
  • A PC99 cable based on PC standards co-created by Intel and Microsoft.
  • Connectors are color coded for correct connection to a PC and peripheral equipment.
  • Compliant with VESA DDCI standard and supports Windows95 Plug&Play.

Product Specifications

  • Color: Cable: white
    Connector: blue (HD15pin male), white (HD15pin, male)
  • Cable Length: 0.75 m
  • Connector type: Mini D-sub (HD) 15pin, male, imperial thread (4-40) - Mini D-sub (HD) 15pin, male, inch screw (4-40)
  • Cable diameter: 5 mm
  • Cable standard: UL20276
  • Connection: straight-through cable using all 4 pairs of wires

Supported Models of Slim Coaxial Display Cable (Analog RGB (VGA), 0.75 m)

  • Personal Computer: Personal computers of various manufacturers
  • * Models with a Mini D-sub 15pin (HD15pin/3WAY15pin) port.
  • Display: Analog RGB display (VGA display), projector, TVs of various manufacturers
  • * Models with a Mini D-sub 15pin (HD15pin/3WAY15pin) port.

Cautions/prohibitions

  • * Since a thin cable is used, this product is not suitable for extension or use for a switcher, etc. For these purposes, make sure that the distance between the personal computer and the display is 5 m or less.
Part Number
KC-VM07K
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHS
1 Piece(s) 16 Day(s) or more 10

Loading...

  1. 1

Basic Information

Type Cable Connector type CN1 Other Connector type CN2 Other
CN1 connector direction Straight CN2 connector direction Straight Length(m) 0.75

Please check the type/dimensions/specifications of the part KC-VM07K in the Slim Coaxial Display Cable (Analog RGB (VGA), 0.75 m) KC-VM07K series.

Tech Support