(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Ty-Raps / Cable Ties (2-Piece Type) Weather-Resistant Type【1-1,000 Pieces Per Package】

Ty-Raps / Cable Ties (2-Piece Type) Weather-Resistant Type

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]
· Weather-resistant tie wraps.
· Excellent resistance to ultra-violet light, making them suitable for outdoor work of all kinds, communication and shared construction work, etc.
· Flame retardant properties (oxygen index of 22 or more, UL94V-2).
[Common specifications]
· Materials used: Nylon 66
· Color: Black
· Usable temperature range: -40°C to 85°C (after zip tie binding)
· UL rate temperature: 85°C

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
TB-300WX
TY-232MX
TY-242MX
TY-253MX
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSBand Diameter
(mm)
Overall Length
(mm)
Width
(mm)
Tensile strength
(N (kgf))
Applicable tools

100 Pieces Per Package

1 Pack(s) 16 Day(s) or more -752934.8222 (23)WT-197/ERG120

1,000 Pieces Per Package

1 Pack(s) 16 Day(s) or more 10512032.480 (8)WT-193A/ERG50

1,000 Pieces Per Package

1 Pack(s) 16 Day(s) or more -512083.6133 (14)WT-193A/ERG50
1,000 Piece(s) 18 Day(s) or more -752934.8222 (23)WT-197/ERG120

Loading...

  1. 1

Basic Information

Material Nylon 66 Color Black Environment resistance Weather-Resistant / Flame Retardant
Flame retardant grade (main raw materials) UL94V-2 Representative Standard UL / CSA

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)