(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Adjustable Clamp EA947FA-52

Adjustable Clamp EA947FA-52

【Product Specifications】
・Material …Soft Steel (PVC Court )
・I wind a cable in a band of the soft steel and fix it.
・Applicable cable dia…7.9mm
・Full length …35mm
・Hole Dia. …3.5mm
・Qty. Per Unit …10 Pcs

Part Number

Configured Part Number is shown.

EA947FA-52

Part Number
EA947FA-52
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 9 Day(s) or more

Loading...

  1. 1

Basic Information

Outer Diameter Of Cable Used(mm) 7.9 Mold Mounting Method Screw Mount Fastening Method Mounting Hole and Joint Type
Mounting Hole Diameter (Open)(㎜) 3.5 Material Resin Coating Color Black
Material details Soft steel (PVC coat) Product detail type Adjustable Clamp Quantity 10 pcs.
Mounting hole diameter 3.5mm Overall length 35mm Applicable cable diameter 7.9mm

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)