(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

UPS, BX Series, 100 V, Full-Time Commercial Power Supply Method (CE Marked)

UPS, BX Series, 100 V, Full-Time Commercial Power Supply Method (CE Marked)

Compatible with CE marking, UL1778 certified
This UPS is ideal for embedded applications

(i)Caution

  • The product image is of model number BX50FW. (Representative image)

PDF

Japanese Only

Part Number

Configured Part Number is shown.

BX50FW

 

Appearance

UPS, BX Series, 100 V, Full-Time Commercial Power Supply Method (CE Marked): Related Images
BX50FW
UPS, BX Series, 100 V, Full-Time Commercial Power Supply Method (CE Marked): Related Images
BX75SW

 

 

Features

UPS, BX Series, 100 V, Full-Time Commercial Power Supply Method (CE Marked): Related Images

 

Part Number
BX50FW
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHS
1 Piece(s) 16 Day(s) or more 10

Loading...

  1. 1
 

Basic Information

Input Voltage(V) 100 / 110 / 115 / 120 AC Output Voltage(V) 100 / 110 / 115 / 120 AC Rated Current(A) 5
Backup capacity(VA) 500 Power Supply Method Constant commercial Battery type Lithium Ion
Representative Standard CE / UL Dimension height(mm) 45 Dimension width(mm) 287
Dimension depth(mm) 287 Input source resultant pulse Single Phase Number of output phases Single Phase
Capacity(W) 300 Operating ambient temperature/humidity 0 to 40°C / 25 to 85% RH (no condensation) Internal power consumption (normal/maximum)(W) 10/20
Battery specifications Battery life expectancy: 4 to 5 years (long life); Battery capacity (V/Ah) / quantity: 6 V DC / 7.2 Ah / 2 pcs.; Hot swap: Replacement by user; Automatic battery check function: Yes; Backup time: 3.5 minutes or more

Please check the type/dimensions/specifications of the part BX50FW in the UPS, BX Series, 100 V, Full-Time Commercial Power Supply Method (CE Marked) series.

Tech Support