(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Bare Crimp Terminal, Round-Type, ø8.4 (Stud Diameter: 8.4 mm) Length 27.5 mm【6 Pieces Per Package】

Bare Crimp Terminal, Round-Type, ø8.4 (Stud Diameter: 8.4 mm) Length 27.5 mm

Round-type bare crimp terminal used for connecting cables.
[Features]
・ A bare crimp terminal with a round contact surface (tab part) and a mounting hole for fixing screw.
・ Manufacturing country: Japan.
[Applications]
・ It is used to connect annealed copper stranded wire cables.

Part Number

Configured Part Number is shown.

T-R14-8S

Specifications of round-type bare crimp terminal ø8.4 (diameter: 8.4 mm) length 27.5, 6 pcs. included

Product image (T-R14-8S)

Product image (T-R14-8S)

Application examples

Application examples

Features of T-R14-8S

  • Round type
  • Stud diameter: 8.4 mm
  • Overall Length: 27.5 mm
  • Internal dimensions: 5.8 mm
  • Outer dimensions: 12 mm
  • JIS standard product: ×
  • Cable conjugation range single wire: -
  • Cable conjugation range stranded wire: 10.52 to 16.78 mm^2
  • Cable conjugation range: 6AWG
  • Color: silver
  • Quantity per pack: 6 pcs.
  • Material: Oxygen-free copper (C1020) / tin electroplating
  • Weight / weight unit: 40 g

[Cautions]

  • * Dedicated for copper wire.
  • * It should be used within the cable conjugation range.
  • * Please use the specified or JIS standard compatible crimp tool.

Dimensional drawing of T-R14-8S

 

(Units: mm)

 

Dimensional drawing (T-R14-8S)

Dimensional drawing (T-R14-8S)

Part Number
T-R14-8S
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

6 Pieces Per Package

1 Pack(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part T-R14-8S in the Bare Crimp Terminal, Round-Type, ø8.4 (Stud Diameter: 8.4 mm) Length 27.5 mm series.

Tech Support