(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Fork-Type Bare Crimp Terminal ø4.3 (Stud Diameter 4.3 mm) Length 16.4 mm【50 Pieces Per Package】

Fork-Type Bare Crimp Terminal ø4.3 (Stud Diameter 4.3 mm) Length 16.4 mm

Fork type bare crimp terminal used for connecting cables.
[Features]
・ One side of the attachment contact surface (tab part) is open, so that mounting is possible without completely removing the screw.
・ Manufacturing country: Japan.
[Applications]
・ It is used for connecting mild steel stranded wires or single wires.

Part Number

Configured Part Number is shown.

T-1.25Y-4S

Specifications of fork-type bare crimp terminal ø4.3 (diameter: 4.3 mm) length 16.4 (50 pcs. included)

Product image (T-1.25Y-4S)

Product image (T-1.25Y-4S)

[Specifications / standards]

  • Fork type / single wire compatible type
  • Compatible tools: Bare crimp terminal / sleeve tool
  • Stud diameter: 4.3 mm
  • Overall Length: 16.4 mm
  • Internal dimensions: 1.7 mm
  • Outer dimensions: 7 mm
  • JIS standard product: ×
  • Cable conjugation range stranded wire: 0.25 to 1.65 mm^2
  • Cable conjugation range single wire: 0.57 to 1.44 mm
  • Cable conjugation range: 22-16AWG
  • Color: silver
  • Cable conjugation range single wire: -
  • Quantity per pack: 50 pcs.
  • [Material]Terminal: Oxygen-free copper (C1020) / tin electroplating
  • Weight / weight unit: 40 g

[Cautions]

  • * Dedicated for copper wire.
  • * It should be used within the cable conjugation range.
  • * Please use the specified or JIS standard compatible crimp tool.

Dimensional drawing of T-1.25Y-4S

 

(Units: mm)

 

Dimensional drawing (T-1.25Y-4S)

Dimensional drawing (T-1.25Y-4S)

Part numberød2BLFEøDødPlate thickness
T-1.25Y-4S4.37.016.47.64.53.41.70.75
Part Number
T-1.25Y-4S
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

50 Pieces Per Package

1 Pack(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part T-1.25Y-4S in the Fork-Type Bare Crimp Terminal ø4.3 (Stud Diameter 4.3 mm) Length 16.4 mm series.

Tech Support