(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Interface Connector / D-Sub D-Sub Connector

Interface Connector / D-Sub D-Sub Connector

HARTING, rectangular connector, interface connector; D-Sub D-Sub connection

(i)Caution

  • The delivery date is unstable due to the difficulty in obtaining materials, components, etc.
    Sales of products currently in stock may be temporarily suspended in the future depending on their availability.
    Products for which orders have been suspended are not expected to be restocked anytime soon.
  • The product images are representative images only. Specifications may differ for each part number, including shape and color.

PDF

Part Number

Configured Part Number is shown.

09-67-009-0443

 
Part Number
09-67-009-0443
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHS
1 Piece(s) 16 Day(s) or more 10

Loading...

  1. 1

Basic Information

Specifications DSUB METAL-HOOD 09P SHS-UNC TOPCE Material Hood/housing: Thermoplastic Surface Treatment Hood/housing: Metal plating
Operating Temperature Range(°C) -20 to +90 Type Shell housing

Tech Support