(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Connector Housing, AMP Universal Power Series, 3.96 mm

Connector Housing, AMP Universal Power Series, 3.96 mm

[Features]
·TE Connectivity Universal Power connector housing
·Product made of nylon with 3.96-mm centerline and latching mating connector lock
·Receptacle type for tab contacts and a plug type for socket contacts are available
·To be used with contacts, representative stock number 683-1336

(i)Caution

  • Product images are for representative only. The actual product may differ from the product shown. Please confirm the appearance of the product on the manufacturer's website, etc.
  • [End of Handling Information]Orders will no longer be accepted at MISUMI after the end of September 2022. There are no recommended substitutes.

Part Number

Configured Part Number is shown.

176301-1

Part Number
176301-1
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHS
3 Piece(s) 16 Day(s) or more 10

Loading...

  1. 1

Basic Information

Applicable pin/contact Female (socket) Rated Current(A) 12 Connection direction Straight
Rated Voltage(V) AC600 Connector Shape Square shape Type Housing
Center line (pitch)(mm) 3.96 Material nylon (Housing) Series AMP Universal Power
Operating Temperature Range(°C) -30 to +105

Please check the type/dimensions/specifications of the part 176301-1 in the Connector Housing, AMP Universal Power Series, 3.96 mm series.

Tech Support