(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

TE Connectivity, Connector Housing, Multilock 070 Series

TE Connectivity, Connector Housing, Multilock 070 Series

TE Connectivity, 3.5-mm automotive connector, MULTILOCK 070 series.
[Features]
·Features miniature design for automotive cable-to-cable and cable-to-circuit board applications
·The compact design with a high density of 3.5-mm contact core achieved high durability and easy handling
·Protects contacts from damage caused by twisting force during mating and disengaging
·The housing lance design allows use of lance-less contacts
·Using lance-less contacts can prevent pinching and neglect lance deformation
·Its biggest feature is the locking mechanism
·Equipped with an integrated double lock mechanism on the wire side to firmly hold contacts
·Equipped with a locking mechanism consisting of 2 double lock plates, it holds the contacts firmly and prevents halfway insertion
·Consists of plugs, receptacle housings, and circuit board header for wire-to-wire and wire-to-circuit board connection applications
·Female crimp contacts required for plug housing
·Receptacle housing requires male tab contacts
·Crimping contacts are sold separately
·Compact and durable design, high density (3.5 mm pitch) housing lance design, protects contacts from damage by twisting force, integrated double locking system
[Applications]
·Designed for use with a variety of in-vehicle devices
·Main applications include powertrain systems, safety and security systems, conveniences, driver information, body, chassis systems, etc.

(i)Caution

  • The product images are representative images only. Specifications may differ for each part number, including shape and color.

Part Number

Configured Part Number is shown.

175657-1

Part Number
175657-1
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHS
4 Piece(s) 16 Day(s) or more 10

Loading...

  1. 1

Basic Information

Connector Shape Square shape Applicable pin/contact Female (socket) Application Cable Connection
Wire connection method Crimp Connection direction Straight Series details MULTILOCK 070
Number of Rows 2 Pitch(mm) 3.5 Length(mm) 25.7
Depth(mm) 31.4 Material PBT (Housing) For Use With MULTILOCK Cable-to-Cable Connector

Tech Support