(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Display Cable With Built-In Ferrite Core

Display Cable With Built-In Ferrite Core

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]
·ideal for high resolution displays. You don't have to sacrifice your display location for image quality.
·The more Ferrite cores stick to the cable, the more they are effective. Since the shape is such that the ferrite core is embedded in the sheath (cable coating), it exhibits higher noise absorption effect than conventional ferrite cores. You don't need a ferrite core anymore.
·This product strongly prevents external noise due to the electromagnetic shielding effect of the ferrite sheath.

Part Number

Configured Part Number is shown.

CAC-FS100

Part Number
CAC-FS100
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Connector type CN1 VGA (male) Connector type CN2 VGA (male) CN2 connector direction Straight
CN1 connector direction Straight Type Cable with ferrite core JAN Code 4953103069275

Please check the type/dimensions/specifications of the part CAC-FS100 in the Display Cable With Built-In Ferrite Core series.

Tech Support