(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Insulating Coating Solderless Terminal【1-6 Pieces Per Package】

Part Number

Configured Part Number is shown.

 
Part Number
1SD
5.5SD
FV1.25M4
FV1.25MS3
FV2M4
RAA1.253
RAA1.253.5
RAA1.254
RAA1.255
RAA5.54
RAA5.55
RAA23.5
RAA24
RBA1.254
RBA24
V0.53
V1.25B3A
V1.25MS3
V1.25YS3A
V1.25YS4A
V2YS3A
V2YS4A
VC1.25
VP1.25
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipInternal Diameter
(φ)
Outer Diameter
(mm)
Overall Length
(mm)
Trusco Code Total Length
(mm)
Stranded Wire
(mm²)
Electrical Wire Tying Range AWG JIS Standard Product Stud Diameter
(mm)
Electrical wire tying range, stranded wire
(mm²)
Dimension L
(mm)
Dimension R
(mm)
Dimension E
(mm)
1 Piece(s) 1 Day(s) 6.2-15.2422-4531---Not available-1.0 to 1.75-8.05.9
1 Piece(s) 1 Day(s) 9.4-17.8422-4841---Not available-2.0 to 5.50-8.58.0
1 Piece(s) 1 Day(s) -6.618.6422-50914.00.25 to 1.6522-16Not available4.3----
1 Piece(s) 1 Day(s) -5.517.4422-51044.00.25 to 1.6522-16Not available3.2----
1 Piece(s) 1 Day(s) -6.618.6422-51714.51.04 to 2.6316-14Not available4.3----
1 Piece(s) 1 Day(s) -5.515.7422-58643.20.25 to 1.6522-16Available3.2----
1 Piece(s) 1 Day(s) -6.618.6422-58723.20.25 to 1.6522-16Available3.7----
1 Piece(s) 1 Day(s) -820422-58813.20.25 to 1.6522-16Available4.3----
1 Piece(s) 1 Day(s) -820422-58993.20.25 to 1.6522-16Available5.3----
1 Piece(s) 1 Day(s) -9.526.5422-59375.42.63 to 6.6412-10Available4.3----
1 Piece(s) 1 Day(s) -9.526.5422-59455.42.63 to 6.6412-10Available5.3----

6 Pieces Per Package

1 Pack(s) 1 Day(s) -6.618.6422-59023.91.04 to 2.6316-14Available3.7----
1 Piece(s) 1 Day(s) -8.521422-59113.91.04 to 2.6316-14Available4.3----
1 Piece(s) 1 Day(s) -820422-59884.00.25 to 1.6522-16Available4.3----

6 Pieces Per Package

1 Pack(s) 1 Day(s) -8.521422-60034.51.04 to 2.6316-14Available4.3----
1 Piece(s) 1 Day(s) -5.216.4422-60971.90.20 to 0.5024-22Not available3.2----
1 Piece(s) 1 Day(s) -5.820422-61013.20.25 to 1.6522-16Not available3.2----
1 Piece(s) 1 Day(s) -5.517.4422-61273.20.25 to 1.6522-16Not available3.2----
1 Piece(s) 1 Day(s) -6.419.6422-61513.20.25 to 1.6522-16Not available3.7----
1 Piece(s) 1 Day(s) -6.419.6422-61603.20.25 to 1.6522-16Not available4.3----
1 Piece(s) 1 Day(s) -6.419.6422-62323.91.04 to 2.6316-14Not available3.7----
1 Piece(s) 1 Day(s) -6.419.6422-62413.91.04 to 2.6316-14Not available4.3----
1 Piece(s) 1 Day(s) --22.7422-62913.2--Not available-0.25 to 1.6515.0--
1 Piece(s) 12 Day(s) --16422-63213.2--Not available-0.25 to 1.658.0--

Loading...

  1. 1

Tech Support