(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Cable Tie Nylon Black【1-6 Pieces Per Package】

Part Number

Configured Part Number is shown.

 
Part Number
SST3SC0
SST4SC0
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipOverall Length
(mm)
Trusco Code Max Bundling Diameter
(mm)

6 Pieces Per Package

1 Pack(s) 12 Day(s) 279835-412276
1 Piece(s) Quote 381835-4123102

Loading...

  1. 1

Basic Information

Width(mm) 4.6 Thickness(mm) 1.2 Tensile Strength(N) 222
Color Black

Tech Support