(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Cable Ties MS Buckle

Part Number

Configured Part Number is shown.

 
Part Number
MSBW38C4
MSBW50C4
MSBW63C4
MSW38T15CR4
MSW50T15CR4
MSW63T15CR4
Part NumberMinimum order quantityVolume DiscountDays to ShipOverall Length
(mm)
Width
(mm)
Thickness
(mm)
Trusco Code Buckle used
1 Piece(s) 12 Day(s) 22.612.34.1731-4400-
1 Piece(s) 35 Day(s) 22.615.54.1731-4418-
1 Piece(s) 12 Day(s) 22.618.74.1731-4426-
1 Piece(s) 12 Day(s) 305009.50.38731-4434MSBW38-C4
1 Piece(s) 8 Day(s) 3050012.70.38731-4442MSBW50-C4
1 Piece(s) 12 Day(s) 3050015.90.38731-4451MSBW63-C4

Loading...

  1. 1

Basic Information

Color Silver

Tech Support