(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

CableTie8.0L(203mm)MiniatureNylonRed

Part Number

Configured Part Number is shown.

PLT2MM2

Part Number
PLT2MM2
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 50 Day(s)

Loading...

  1. 1

Basic Information

Overall Length(mm) 203 Width(mm) 2.5 Thickness(mm) 1.1
Tensile Strength(N) 80 Trusco Code 828-1603 Color Red
Max Bundling Diameter(mm) 51

Please check the type/dimensions/specifications of the part PLT2MM2 in the CableTie8.0L(203mm)MiniatureNylonRed series.

Tech Support