(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

CableTieReleasable11.4L(290mm)Light-HeavyWeatherResistantBlack

Part Number

Configured Part Number is shown.

PRT2SM

 
Part Number
PRT2SM
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Overall Length(mm) 188 Width(mm) 4.8 Thickness(mm) 1.3
Tensile Strength(N) 222 Trusco Code 828-1643 Color Natural
Max Bundling Diameter(mm) 48

Please check the type/dimensions/specifications of the part PRT2SM in the CableTieReleasable11.4L(290mm)Light-HeavyWeatherResistantBlack series.

Tech Support