(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Dome-Top Barb Ty Cable Ties-Weather Resistant Nylon 6.6

Part Number

Configured Part Number is shown.

BT1.5IM0

 
Part Number
BT1.5IM0
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Overall Length(mm) 155 Width(mm) 3.6 Thickness(mm) 1.0
Tensile Strength(N) 178 Trusco Code 825-7222 Color Black
Max Bundling Diameter(mm) 38

Please check the type/dimensions/specifications of the part BT1.5IM0 in the Dome-Top Barb Ty Cable Ties-Weather Resistant Nylon 6.6 series.

Tech Support