(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Pan-Ty Releasable Cable Ties-Nylon 6.6

Part Number

Configured Part Number is shown.

PRT1SM

 
Part Number
PRT1SM
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Overall Length(mm) 122 Width(mm) 4.8 Thickness(mm) 1.3
Tensile Strength(N) 222 Trusco Code 828-1641 Color Natural
Max Bundling Diameter(mm) 25

Please check the type/dimensions/specifications of the part PRT1SM in the Pan-Ty Releasable Cable Ties-Nylon 6.6 series.

Tech Support