(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Releasable Tie

Part Number

Configured Part Number is shown.

 
Part Number
PLT5EHNBC0
PRT1.5SM30
PRT3HTL0
PRT4HL0
PRT5EHC0
PRT5EHC100
PRT5EHQ0
PRT6EHQ0
PRT8EHQ0
PRT12EHC0
Part NumberMinimum order quantityVolume DiscountDays to ShipOverall Length
(mm)
Width
(mm)
Thickness
(mm)
Tensile Strength
(N)
Trusco Code Max Bundling Diameter
(mm)
1 Piece(s) 12 Day(s) 50312.71.91112818-0393127
1 Piece(s) Quote 1604.81.3222814-651438
1 Piece(s) 12 Day(s) 2907.61.9356818-040076
1 Piece(s) 12 Day(s) 3687.61.9356814-6518102
1 Piece(s) 12 Day(s) 51112.71.91112814-6519127
1 Piece(s) 12 Day(s) 51112.71.91112825-7327127
1 Piece(s) 12 Day(s) 51112.71.91112818-0403127
1 Piece(s) 12 Day(s) 56412.71.91112818-0406152
1 Piece(s) 12 Day(s) 71912.72.21112818-0408203
1 Piece(s) 35 Day(s) 101912.72.21112850-3830305

Loading...

  1. 1

Basic Information

Color Black

Tech Support