(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Multiple Tie Plates

Part Number

Configured Part Number is shown.

 
Part Number
MTP1HE10C
MTP1SE10C
MTP2HE10C
MTP2SE10C
MTP3HE10C
MTP3SE10C
MTP4HE10C
MTP4SE10C
MTP5HE10C
MTP5SE10C
MTP6HE10C
Part NumberMinimum order quantityVolume DiscountDays to ShipHeight
(mm)
Width
(mm)
Overall Length
(mm)
Trusco Code Working Cable Tie Width
(mm)
Number of bundles of wires
1 Piece(s) Quote 5.253.115.9825-73022.3 to 8.91
1 Piece(s) Quote 3.244.512.7818-03602.3 to 4.81
1 Piece(s) Quote 5.291.215.9818-03612.3 to 8.92
1 Piece(s) Quote 3.276.212.7818-03622.3 to 4.82
1 Piece(s) Quote 5.2129.315.9818-03632.3 to 8.93
1 Piece(s) Quote 3.210812.7818-03642.3 to 4.83
1 Piece(s) Quote 5.2167.415.9818-03652.3 to 8.94
1 Piece(s) Quote 3.2139.712.7818-03662.3 to 4.84
1 Piece(s) Quote 5.2205.515.9818-03672.3 to 8.95
1 Piece(s) Quote 3.2171.512.7818-03682.3 to 4.85
1 Piece(s) 12 Day(s) 5.2243.615.9818-03692.3 to 8.96

Loading...

  1. 1

Basic Information

Fixing Method M5 screw

Tech Support