(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Ferrule Solderless Terminal【1-100 Pieces Per Package】 (216241PK)

Part Number

Configured Part Number is shown.

216241PK

Part Number
216241PK
Part NumberMinimum order quantityVolume DiscountDays to ShipConforming wire size
(AWG)
Color Stranded Wire D1
(mm)
L
(mm)
L1
(mm)
D
(mm)
D2
(mm)
Trusco code
1 Piece(s) 12 Day(s) 20/22White0.502.515.5103.01.10437-6137

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 216241PK in the Ferrule Solderless Terminal series.

Products like this...

Part Number
216204PK
216205PK
216206PK
216242PK
216243PK
216244PK
Part NumberMinimum order quantityVolume DiscountDays to ShipConforming wire size
(AWG)
Color Stranded Wire D1
(mm)
L
(mm)
L1
(mm)
D
(mm)
D2
(mm)
Trusco code
1 Piece(s) 12 Day(s) 16Black1.503.414.584.01.80437-6056
1 Piece(s) 1 Day(s) 14Yellow2.083.614.584.22.05437-6064
1 Piece(s) 12 Day(s) 14Blue2.504.215.084.82.30437-6072
1 Piece(s) 12 Day(s) 18/20Gray0.752.816.0103.31.30437-6145
1 Piece(s) 12 Day(s) 18Red1.003.016.5103.61.50437-6153
1 Piece(s) 1 Day(s) 16Black1.503.416.5104.01.80437-6161

Tech Support