(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Insulation Cover Non-crimp Terminal (H sleeve/ferrule)

Part Number

Configured Part Number is shown.

 
Part Number
0124300000
0124400000
0124700000
0124800000
0186100000
0186500000
0191900000
0244100000
0282700000
0282800000
0282900000
0368900000
0372600000
0372700000
0373000000
0373100000
0375200000
0375300000
0379300000
0492500000
0542500000
9004060000
9004070000
9004080000
9004090000
9004100000
9004110000
9004120000
9004130000
9004150000
9004160000
9004170000
9004180000
9004200000
9004210000
9004220000
9004230000
9004240000
9004250000
9004260000
9018910000
9025880000
9451000000
Part NumberMinimum order quantityVolume DiscountDays to ShipOverall Length
(mm)
Stranded Wire
(mm²)
Electrical Wire Tying Range AWG Internal Dimensions
(mm)
Outer Dimensions
(mm)
Trusco code
500 Piece(s) 30 Day(s) 1516.0065.87.5449-5322
250 Piece(s) 12 Day(s) 1525.0037.39.5449-5331
500 Piece(s) 12 Day(s) 156.00103.54.7449-5349
500 Piece(s) Quote 1510.0074.55.8449-5357
1,000 Piece(s) 30 Day(s) 122.50142.23.4449-5365
1,000 Piece(s) 12 Day(s) 101.50161.72.8449-5373
500 Piece(s) 12 Day(s) 126.00103.54.7449-5381
1,000 Piece(s) 30 Day(s) 124.00122.84.0449-5390
1,000 Piece(s) 12 Day(s) 60.75181.22.3449-5411
1,000 Piece(s) 12 Day(s) 101.00171.42.5449-5420
500 Piece(s) 12 Day(s) 1210.0074.55.8449-5438
100 Piece(s) 8 Day(s) 1835.0028.311.0449-5446
1,000 Piece(s) 12 Day(s) 61.00171.42.5449-5454
1,000 Piece(s) Quote 71.50161.72.8449-5462
1,000 Piece(s) 12 Day(s) 72.50142.23.4449-5471
500 Piece(s) Quote 94.00122.84.0449-5489
100 Piece(s) 12 Day(s) 1816.0065.87.5449-5497
100 Piece(s) 12 Day(s) 1825.0037.39.5449-5501
500 Piece(s) 30 Day(s) 1810.0074.55.8449-5519
500 Piece(s) 12 Day(s) 1216.0065.87.5449-5535
500 Piece(s) 12 Day(s) 100.75181.22.3449-5560
1,000 Piece(s) 12 Day(s) 121.50161.72.8449-5713
1,000 Piece(s) 30 Day(s) 181.50161.72.8449-5721
1,000 Piece(s) Quote 102.50142.23.4449-5730
1,000 Piece(s) Quote 182.50142.23.4449-5748
500 Piece(s) 12 Day(s) 154.00122.84.0449-5756
500 Piece(s) 12 Day(s) 184.00122.84.0449-5764
500 Piece(s) 8 Day(s) 106.00103.54.7449-5772
500 Piece(s) 12 Day(s) 186.00103.54.7449-5781
100 Piece(s) 12 Day(s) 2516.0065.87.5449-5799
100 Piece(s) 12 Day(s) 3216.0065.87.5449-5802
250 Piece(s) 12 Day(s) 2525.0037.39.5449-5811
100 Piece(s) 12 Day(s) 3225.0037.39.5449-5829
100 Piece(s) 12 Day(s) 3235.0028.311.0449-5845
100 Piece(s) 12 Day(s) 1850.00110.313.0449-5853
100 Piece(s) 12 Day(s) 3250.00110.313.0449-5861
50 Piece(s) 8 Day(s) 2570.002/012.515.0449-5870
50 Piece(s) 12 Day(s) 3270.002/012.515.0449-5888
50 Piece(s) 12 Day(s) 2595.003/014.517.0449-5896
50 Piece(s) 12 Day(s) 3295.003/014.517.0449-5900
1,000 Piece(s) 12 Day(s) 5.00.25240.81.6449-6175
100 Piece(s) 12 Day(s) 2550.00110.313.0449-6248
100 Piece(s) 12 Day(s) 3035.0028.311.0449-6574

Loading...

  1. 1

Tech Support