(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Optical Fiber Cable (with LC connectors on both ends)

Part Number

Configured Part Number is shown.

Part Number
OCLCLC5OM31
OCLCLC5OM32
OCLCLC5OM33
OCLCLC5OM35
OCLCLC5OM310
OCLCLC11
OCLCLC13
OCLCLC15
OCLCLC51
OCLCLC52
OCLCLC53
OCLCLC55
OCLCLC110
OCLCLC510
Part NumberMinimum order quantityVolume DiscountDays to ShipLength
(m)
Type Cable Color Trusco Code
1 Piece(s) 12 Day(s) 1OM3Pink835-7604
1 Piece(s) 12 Day(s) 2OM3Pink835-7605
1 Piece(s) 8 Day(s) 3OM3Pink835-7606
1 Piece(s) 8 Day(s) 5OM3Pink835-7607
1 Piece(s) 8 Day(s) 10OM3Pink835-7608
1 Piece(s) 8 Day(s) 1SMYellow835-7609
1 Piece(s) 8 Day(s) 3SMYellow835-7611
1 Piece(s) 8 Day(s) 5SMYellow835-7612
1 Piece(s) 12 Day(s) 1GIGreen835-7614
1 Piece(s) 8 Day(s) 2GIGreen835-7615
1 Piece(s) 12 Day(s) 3GIGreen835-7616
1 Piece(s) 12 Day(s) 5GIGreen835-7617
1 Piece(s) 12 Day(s) 10SMYellow835-7613
1 Piece(s) 12 Day(s) 10GIGreen835-7618

Loading...

  1. 1

Basic Information

Number Of Cores 2-core Cable Diameter(mm) 2.0

Tech Support