(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Optical Fiber Cable (with LC connectors on one end and SC connector on the other)

Part Number

Configured Part Number is shown.

Part Number
OCLCSC5OM31
OCLCSC5OM32
OCLCSC5OM33
OCLCSC5OM35
OCLCSC5OM310
OCLCSC11
OCLCSC12
OCLCSC13
OCLCSC15
OCLCSC51
OCLCSC52
OCLCSC53
OCLCSC55
OCLCSC110
OCLCSC510
Part NumberMinimum order quantityVolume DiscountDays to ShipLength
(m)
Type Cable Color Trusco Code
1 Piece(s) Quote 1OM3Pink835-7619
1 Piece(s) 12 Day(s) 2OM3Pink835-7620
1 Piece(s) 8 Day(s) 3OM3Pink835-7621
1 Piece(s) Quote 5OM3Pink835-7622
1 Piece(s) 8 Day(s) 10OM3Pink835-7623
1 Piece(s) 8 Day(s) 1SMYellow835-7624
1 Piece(s) 8 Day(s) 2SMYellow835-7625
1 Piece(s) 8 Day(s) 3SMYellow835-7626
1 Piece(s) 12 Day(s) 5SMYellow835-7627
1 Piece(s) 12 Day(s) 1GIGreen835-7629
1 Piece(s) 12 Day(s) 2GIGreen835-7630
1 Piece(s) 8 Day(s) 3GIGreen835-7631
1 Piece(s) 8 Day(s) 5GIGreen835-7632
1 Piece(s) 12 Day(s) 10SMYellow835-7628
1 Piece(s) 12 Day(s) 10GIGreen835-7633

Loading...

  1. 1

Basic Information

Number Of Cores 2-core Cable Diameter(mm) 2.0

Tech Support