(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Duplex Fiber Optic Connector

Part Number

Configured Part Number is shown.

 
Part Number
FSC2DMC5BL
FSC2DMCXAQ
Part NumberMinimum order quantityVolume DiscountDays to ShipBoot Color Reflection Damping Amount
(db)
Trusco Code Product Details
1 Piece(s) Quote Black20 or more113-5792OM2
1 Piece(s) 12 Day(s) Aqua26 or more113-5794OM3/OM4

Loading...

  1. 1

Basic Information

Length(mm) 56.6

Tech Support